Spur gear straight, module 2.5 injection moulded (22402) (22402-1250012)

Spur gear straight, module 2.5 injection moulded (22402) 22402-1250012

Product Details:

Manufacturer part number: 22402-1250012

Brand: NORELEM

Price: 7.87

Delivery time: 4 Days


Technical Data:

D1=Pitch circle diameter: 30

L: 30

N=No. of teeth: 12

D: 35

D3: 20


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22402-1250012

Part Number
22402-1250012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Pitch circle diameter L N=No. of teeth D D3 B=Width Main material B1 D2=Fastening hole Max. Torque
(Ncm)
D4 Weight in kg (ERP)
(kg)

7.87 €

1 4 Days 303012352017polyacetal-10200.2-0.0180

Loading...

  1. 1

Basic information

Module 2.5 Version 1 straight Item Spur Gear
Version 2 with hub RoHS yes

This page is Spur gear straight, module 2.5 injection moulded (22402), part number 22402-1250012.
You can find the detail information about specifications and dimensions on part number 22402-1250012.

Variation of this product

Part Number
22402-1250013
22402-1250014
22402-1250015
22402-1250016
22402-1250017
22402-1250018
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Pitch circle diameter L N=No. of teeth D D3 B=Width Main material B1 D2=Fastening hole Max. Torque
(Ncm)
D4 Weight in kg (ERP)
(kg)

7.98 €

1 4 Days 32.5301337.52017polyacetal-10216.9-0.0208

8.34 €

1 4 Days 353014402017polyacetal-10233.6-0.0243

8.49 €

1 4 Days 37.5301542.52017polyacetal710250.3270.0241

8.87 €

1 4 Days 403016452017polyacetal710267270.0280

9.09 €

1 4 Days 42.5301747.52017polyacetal710283.7270.0317

9.27 €

1 4 Days 453018502017polyacetal710300.4340.0312

Tech Support