Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
22401-0160600012 |
22401-0160600015 |
22401-0160600016 |
22401-0160600018 |
22401-0160600020 |
22401-0160600024 |
22401-0160600025 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Teeth (Teeth) | D2 max. (Ø) | D | D1=Pitch circle diameter (mm) | D3 (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
82.79 € | 1 | 4 Days | 12 | 20 | 84 | 72 | 54 | 1.9800 | ||
111.50 € | 1 | 4 Days | 15 | 20 | 102 | 90 | 70 | 3.2900 | ||
111.78 € | 1 | 4 Days | 16 | 20 | 108 | 95 | 75 | 3.8000 | ||
135.67 € | 1 | 4 Days | 18 | 20 | 120 | 108 | 80 | 4.7600 | ||
164.26 € | 1 | 4 Days | 20 | 20 | 132 | 120 | 90 | 5.9000 | ||
219.05 € | 1 | 4 Days | 24 | 25 | 156 | 144 | 110 | 8.7000 | ||
232.93 € | 1 | 4 Days | 25 | 25 | 162 | 150 | 110 | 9.2700 |
Loading...
Material (Details) | General Steel Material | Shape | Shape B | Tooth Width B(mm) | 60 |
---|---|---|---|---|---|
Item | Spur gear | Form | A | Form definition | With hub |
Surface finish body | Case hardened, bright | Version 1 | Straight | L(mm) | 80 |
RoHS | Yes | PL Edelstahl | No |
Configure