Manufacturer part number: 22401-0150500030
Brand: NORELEM
Price: 206.34 €
Delivery time: 4 Days
D1=Pitch circle diameter: 150
D2 max.: 25
N=No. of teeth: 30
D: 160
D3: 110
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22401-0150500030
L | 75 | Module | 5 | B=Width | 50 |
---|---|---|---|---|---|
Form | A | Version 1 | straight | Main material | steel |
Item | Spur Gear | Surface finish body | case hardened, bright | Form definition | with hub |
RoHS | yes | PL Edelstahl | no |
This page is Spur gear straight, module 5 toothing hardened, form A with hub, steel (22401), part number 22401-0150500030.
You can find the detail information about specifications and dimensions on part number 22401-0150500030.
Part Number |
---|
22401-0150500012 |
22401-0150500015 |
22401-0150500018 |
22401-0150500020 |
22401-0150500024 |
22401-0150500025 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1=Pitch circle diameter | D2 max. | N=No. of teeth | D | D3 | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|
70.44 € | 1 | 4 Days | 60 | 20 | 12 | 70 | 45 | 1.1700 | ||
86.06 € | 1 | 4 Days | 75 | 20 | 15 | 85 | 60 | 2.0300 | ||
103.51 € | 1 | 4 Days | 90 | 20 | 18 | 100 | 70 | 3.0000 | ||
106.45 € | 1 | 4 Days | 100 | 20 | 20 | 110 | 80 | 3.7700 | ||
140.13 € | 1 | 4 Days | 120 | 20 | 24 | 130 | 90 | 5.4400 | ||
148.65 € | 1 | 4 Days | 125 | 20 | 25 | 135 | 90 | 5.8200 |