Spur gear straight, module 3 toothing hardened, form A with hub, steel (22401)

Spur gear straight, module 3 toothing hardened, form A with hub, steel (22401)
· Application sectors: machine construction, plant construction, material handling, robotics

· Drill hole can be machined afterward

· Toothing inductively hardened

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22401-0130300012
22401-0130300015
22401-0130300018
22401-0130300020
22401-0130300024
22401-0130300025
22401-0130300030
22401-0130300036
22401-0130300040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Pitch circle diameter D2 max. N=No. of teeth D D3 Weight in kg (ERP)
(kg)

26.59 €

1 4 Days 36121242270.2710

35.01 €

1 4 Days 45121551350.4650

45.31 €

1 4 Days 54141860450.7140

48.34 €

1 4 Days 60142066450.8350

59.49 €

1 4 Days 72162478501.1610

61.24 €

1 4 Days 75162581601.3900

76.37 €

1 4 Days 90163096601.8300

87.91 €

1 4 Days 1082036114702.6000

97.36 €

1 4 Days 1202040126803.3200

Loading...

  1. 1

Basic information

L 50 Module 3 B=Width 30
Form A Version 1 straight Main material steel
Item Spur Gear Surface finish body case hardened, bright Form definition with hub
RoHS yes PL Edelstahl no

Tech Support