Manufacturer part number: 22401-0125250015
Brand: NORELEM
Price: 30.51 €
Delivery time: 4 Days
D1=Pitch circle diameter: 37.5
D2 max.: 10
N=No. of teeth: 15
D: 42.5
D3: 30
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22401-0125250015
L | 45 | Module | 2.5 | B=Width | 25 |
---|---|---|---|---|---|
Form | A | Version 1 | straight | Main material | steel |
Item | Spur Gear | Surface finish body | case hardened, bright | Form definition | with hub |
RoHS | yes | PL Edelstahl | no |
This page is Spur gear straight, module 2.5 toothing hardened, form A with hub, steel (22401), part number 22401-0125250015.
You can find the detail information about specifications and dimensions on part number 22401-0125250015.
Configure
Basic Attributes
D1=Pitch circle diameter
D2 max.
N=No. of teeth
D
D3
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22401-0125250012 |
22401-0125250018 |
22401-0125250020 |
22401-0125250024 |
22401-0125250025 |
22401-0125250030 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1=Pitch circle diameter | D2 max. | N=No. of teeth | D | D3 | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|
25.12 € | 1 | 4 Days | 30 | 10 | 12 | 35 | 22 | 0.1700 | ||
35.07 € | 1 | 4 Days | 45 | 12 | 18 | 50 | 35 | 0.4090 | ||
36.05 € | 1 | 4 Days | 50 | 12 | 20 | 55 | 40 | 0.5320 | ||
42.57 € | 1 | 4 Days | 60 | 14 | 24 | 65 | 45 | 0.7346 | ||
47.46 € | 1 | 4 Days | 62.5 | 14 | 25 | 67.5 | 50 | 0.8360 | ||
52.03 € | 1 | 4 Days | 75 | 14 | 30 | 80 | 55 | 1.1690 |