Manufacturer part number: 22401-0120200018
Brand: NORELEM
Price: 22.49 €
Delivery time: 4 Days
D1=Pitch circle diameter: 36
D2 max.: 10
N=No. of teeth: 18
D: 40
D3: 25
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22401-0120200018
L | 35 | Module | 2 | B=Width | 20 |
---|---|---|---|---|---|
Form | A | Version 1 | straight | Main material | steel |
Item | Spur Gear | Surface finish body | case hardened, bright | Form definition | with hub |
RoHS | yes | PL Edelstahl | no |
This page is Spur gear straight, module 2 toothing hardened, form A with hub, steel (22401), part number 22401-0120200018.
You can find the detail information about specifications and dimensions on part number 22401-0120200018.
Configure
Basic Attributes
D1=Pitch circle diameter
D2 max.
N=No. of teeth
D
D3
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22401-0120200012 |
22401-0120200015 |
22401-0120200020 |
22401-0120200024 |
22401-0120200025 |
22401-0120200030 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1=Pitch circle diameter | D2 max. | N=No. of teeth | D | D3 | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|
13.62 € | 1 | 4 Days | 24 | 10 | 12 | 28 | 18 | 0.0730 | ||
18.48 € | 1 | 4 Days | 30 | 10 | 15 | 34 | 24 | 0.1350 | ||
27.32 € | 1 | 4 Days | 40 | 10 | 20 | 44 | 30 | 0.2530 | ||
34.06 € | 1 | 4 Days | 48 | 12 | 24 | 52 | 35 | 0.3553 | ||
34.11 € | 1 | 4 Days | 50 | 12 | 25 | 54 | 35 | 0.3830 | ||
41.63 € | 1 | 4 Days | 60 | 14 | 30 | 64 | 40 | 0.5406 |