Manufacturer part number: 22400-20-1140400013
Brand: NORELEM
Price: 119.14 €
Delivery time: 4 Days
D1=Pitch circle diameter: 52
D2 max.: 14
N=No. of teeth: 13
D: 60
D3: 40
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22400-20-1140400013
L | 60 | Module | 4 | B=Width | 40 |
---|---|---|---|---|---|
Form | A | Version 1 | straight | Main material | stainless steel |
Item | Spur Gear | Surface finish body | bright | Form definition | with hub |
RoHS | yes | PL Edelstahl | yes |
This page is Spur gear straight, form A with hub, module 4 toothing milled, stainless steel (22400), part number 22400-20-1140400013.
You can find the detail information about specifications and dimensions on part number 22400-20-1140400013.
Part Number |
---|
22400-20-1140400012 |
22400-20-1140400014 |
22400-20-1140400015 |
22400-20-1140400020 |
22400-20-1140400024 |
22400-20-1140400025 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1=Pitch circle diameter | D2 max. | N=No. of teeth | D | D3 | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|
112.94 € | 1 | 4 Days | 48 | 14 | 12 | 56 | 35 | 0.6270 | ||
123.58 € | 1 | 4 Days | 56 | 14 | 14 | 64 | 45 | 0.9281 | ||
130.08 € | 1 | 4 Days | 60 | 14 | 15 | 68 | 45 | 1.0420 | ||
155.44 € | 1 | 4 Days | 80 | 16 | 20 | 88 | 60 | 1.9060 | ||
181.35 € | 1 | 4 Days | 96 | 20 | 24 | 104 | 75 | 2.8000 | ||
187.57 € | 1 | 4 Days | 100 | 20 | 25 | 108 | 75 | 2.9800 |