Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
22400-20-1230300050 |
22400-20-1230300060 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Teeth (Teeth) | D | D1=Pitch circle diameter (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|
392.27 € | 1 | 4 Days | 50 | 156 | 150 | 4.0600 | ||
552.97 € | 1 | 4 Days | 60 | 186 | 180 | 5.8900 |
Loading...
Material (Details) | Stainless Steel | Shape | Shape A | D2 max.(Ø) | 20 |
---|---|---|---|---|---|
Tooth Width B(mm) | 30 | Item | Spur gear | Form | B |
Form definition | Without hub | Surface finish body | Bright | Version 1 | Straight |
RoHS | Yes | PL Edelstahl | Yes |