Manufacturer part number: 22400-20-1130300030
Brand: NORELEM
Price: 183.83 €
Delivery time: 4 Days
D1=Pitch circle diameter: 90
D2 max.: 16
N=No. of teeth: 30
D: 96
D3: 60
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22400-20-1130300030
L | 50 | Module | 3 | B=Width | 30 |
---|---|---|---|---|---|
Form | A | Version 1 | straight | Main material | stainless steel |
Item | Spur Gear | Surface finish body | bright | Form definition | with hub |
RoHS | yes | PL Edelstahl | yes |
This page is Spur gear straight, form A with hub, module 3 toothing milled, stainless steel (22400), part number 22400-20-1130300030.
You can find the detail information about specifications and dimensions on part number 22400-20-1130300030.
Part Number |
---|
22400-20-1130300012 |
22400-20-1130300015 |
22400-20-1130300020 |
22400-20-1130300024 |
22400-20-1130300025 |
22400-20-1130300040 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1=Pitch circle diameter | D2 max. | N=No. of teeth | D | D3 | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|
63.22 € | 1 | 4 Days | 36 | 12 | 12 | 42 | 27 | 0.2720 | ||
70.66 € | 1 | 4 Days | 45 | 12 | 15 | 51 | 35 | 0.4710 | ||
98.74 € | 1 | 4 Days | 60 | 14 | 20 | 66 | 45 | 0.8446 | ||
117.69 € | 1 | 4 Days | 72 | 16 | 24 | 78 | 50 | 1.1760 | ||
132.87 € | 1 | 4 Days | 75 | 16 | 25 | 81 | 60 | 1.3900 | ||
258.96 € | 1 | 4 Days | 120 | 20 | 40 | 126 | 80 | 3.3100 |