Manufacturer part number: 22400-20-1125250014
Brand: NORELEM
Price: 81.67 €
Delivery time: 4 Days
D1=Pitch circle diameter: 35
D2 max.: 10
N=No. of teeth: 14
D: 40
D3: 28
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22400-20-1125250014
L | 45 | Module | 2.5 | B=Width | 25 |
---|---|---|---|---|---|
Form | A | Version 1 | straight | Main material | stainless steel |
Item | Spur Gear | Surface finish body | bright | Form definition | with hub |
RoHS | yes | PL Edelstahl | yes |
This page is Spur gear straight, form A with hub, module 2.5 toothing milled, stainless steel (22400), part number 22400-20-1125250014.
You can find the detail information about specifications and dimensions on part number 22400-20-1125250014.
Configure
Basic Attributes
D1=Pitch circle diameter
D2 max.
N=No. of teeth
D
D3
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22400-20-1125250012 |
22400-20-1125250013 |
22400-20-1125250015 |
22400-20-1125250020 |
22400-20-1125250024 |
22400-20-1125250025 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1=Pitch circle diameter | D2 max. | N=No. of teeth | D | D3 | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|
79.24 € | 1 | 4 Days | 30 | 10 | 12 | 35 | 22 | 0.1632 | ||
81.41 € | 1 | 4 Days | 32.5 | 10 | 13 | 37.5 | 25 | 0.2043 | ||
84.00 € | 1 | 4 Days | 37.5 | 10 | 15 | 42.5 | 30 | 0.2922 | ||
97.76 € | 1 | 4 Days | 50 | 12 | 20 | 55 | 40 | 0.5370 | ||
110.94 € | 1 | 4 Days | 60 | 14 | 24 | 65 | 45 | 0.7398 | ||
126.57 € | 1 | 4 Days | 62.5 | 14 | 25 | 67.5 | 50 | 0.8454 |