Manufacturer part number: 22715-1220
Brand: NORELEM
Price: 55.57 €
Delivery time: 4 Days
Module: 2
D2: 7
A: 55
D1: 22
L1: 30
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22715-1220
Part Number
|
---|
22715-1220 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Module | D2 | A | D1 | L1 | A1 | Max. Torque (Ncm) | Component material | D=diameter | L | H2 | H | H1 | R | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
55.57 € | 1 | 4 Days | 2 | 7 | 55 | 22 | 30 | 35 | 73 | polyacetal | 10h6 | 90 | 6 | 20 | 37.5 | 11 | 0.3212 |
Loading...
Main material | zinc | Item | Bevel Gear | No. of teeth | 16/16 |
---|---|---|---|---|---|
n=transmission ratio | 1:1 | RoHS | yes |
This page is Bevel gear drive, zinc (22715), part number 22715-1220.
You can find the detail information about specifications and dimensions on part number 22715-1220.
Configure
Basic Attributes
Module
D2
A
D1
L1
A1
Max. Torque(Ncm)
Component material
D=diameter
L
H2
H
H1
R
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22715-1210 |
22715-1215 |
22715-1225 |
22715-1230 |
22715-1235 |
22715-2210 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Module | D2 | A | D1 | L1 | A1 | Max. Torque (Ncm) | Component material | D=diameter | L | H2 | H | H1 | R | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.27 € | 1 | 4 Days | 1 | 4.8 | 32 | 12 | 15 | 19.4 | 8.3 | polyacetal | 5h9 | 50 | 4 | 10 | 18.8 | 6 | 0.0549 | ||
47.98 € | 1 | 4 Days | 1.5 | 5.8 | 45 | 18 | 20 | 28.4 | 29 | polyacetal | 8h9 | 70 | 5 | 15 | 28.2 | 9 | 0.1814 | ||
64.45 € | 1 | 4 Days | 2.5 | 9 | 65 | 25 | 35 | 41 | 145 | polyacetal | 12h6 | 105 | 7 | 25 | 46.8 | 12.5 | 0.4941 | ||
73.35 € | 1 | 4 Days | 3 | 9 | 75 | 30 | 40 | 47.5 | 250 | polyacetal | 15h6 | 120 | 8 | 30 | 56.2 | 15 | 0.7790 | ||
82.62 € | 1 | 4 Days | 3.5 | 11 | 85 | 33 | 45 | 54 | 440 | polyacetal | 18h6 | 135 | 9 | 35 | 65.7 | 16 | 1.0840 | ||
49.58 € | 1 | 4 Days | 1 | 4.8 | 32 | 12 | 15 | 19.4 | 8.7 | polyketone | 5h9 | 50 | 4 | 10 | 18.8 | 6 | 0.0600 |