Bevel gear drive, zinc (22714) (22714-1172)

Bevel gear drive, zinc (22714) 22714-1172

Product Details:

Manufacturer part number: 22714-1172

Brand: NORELEM

Price: 56.72

Delivery time: 4 Days


Technical Data:

Transmission ratio: 1:1

Item: Bevel Gear

Surface finish body: bright

Component material: steel

Max. driving torque M: 10 Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22714-1172

Part Number
22714-1172
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Transmission ratio Item Surface finish body Component material Max. driving torque M
(Nm)
SW2 max. rpm SW1 Weight in kg (ERP)
(kg)

56.72 €

1 4 Days 1:1Bevel Gearbrightsteel10715070.4303

Loading...

  1. 1

Basic information

Main material zinc RoHS yes

This page is Bevel gear drive, zinc (22714), part number 22714-1172.
You can find the detail information about specifications and dimensions on part number 22714-1172.

Variation of this product

Part Number
22714-1171
22714-1173
22714-1174
22714-91
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Transmission ratio Item Surface finish body Component material Max. driving torque M
(Nm)
SW2 max. rpm SW1 Weight in kg (ERP)
(kg)

49.17 €

1 4 Days 1:1Bevel Gearbrightsteel10715070.3920

58.42 €

1 4 Days 1:1Bevel Gearbrightsteel10715070.4700

66.12 €

1 4 Days 1:1Bevel Gearbrightsteel10715070.4950

31.71 €

1 4 Days -Mounting Flange------0.0931

Tech Support