Bevel gear drive aluminium (22712) (22712-3560)

Bevel gear drive aluminium (22712) 22712-3560

Product Details:

Manufacturer part number: 22712-3560

Brand: NORELEM

Price: 220.87

Delivery time: 4 Days


Technical Data:

D2: 4.1

A: 13

D3: M4x10

B: 35

D1: M5x8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22712-3560

Part Number
22712-3560
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 A D3 B D1 L1 A1 L2 S1 D4 D5 A3 A4 Shaft load FR
(N)
Shaft load FA
(N)
S2 S D=diameter L T Max. torque
(Nm)
A2 Weight in kg (ERP)
(kg)

220.87 €

1 4 Days 4.113M4x1035M5x81617.542.512M4x83013165505501.5412602.110 / 4 / 213.50.4160

Loading...

  1. 1

Basic information

Transmission ratio 1:1 Main material aluminium Item Bevel Gear
Surface finish body anodised Component material steel speed range n rpm 100 / 500 / 1000
RoHS yes

This page is Bevel gear drive aluminium (22712), part number 22712-3560.
You can find the detail information about specifications and dimensions on part number 22712-3560.

Variation of this product

Part Number
22712-1832
22712-2035
22712-2442
22712-2646
22712-3053
22712-3256
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D2 A D3 B D1 L1 A1 L2 S1 D4 D5 A3 A4 Shaft load FR
(N)
Shaft load FA
(N)
S2 S D=diameter L T Max. torque
(Nm)
A2 Weight in kg (ERP)
(kg)

165.81 €

1 4 Days 3.16.5M3x1018M3x8128.5238M3x6136.51160600.826322.10.35 / 0.1 / 0.0560.0520

183.75 €

1 4 Days 3.17.5M3x1020M3x81210258M3x6167.5101001000.828352.050.75 / 0.3 / 0.1570.0817

193.21 €

1 4 Days 4.19M4x1024M4x816123012M4x8199161201201.54104222.5 / 1 / 0.580.1430

196.13 €

1 4 Days 4.110M4x1026M5x816133312M4x82110161401401.54124624 / 1.5 / 0.7590.1900

203.04 €

1 4 Days 4.111M4x1030M5x816153812M4x82411162402401.5412532.15 / 2 / 1110.2688

209.44 €

1 4 Days 4.112M4x1032M5x816174012M4x82812165505501.5412562.18 / 3 / 1.5120.3326

Tech Support