Bevel gear straight zinc (22433) (22433-05110016)

Bevel gear straight zinc (22433) 22433-05110016

Product Details:

Manufacturer part number: 22433-05110016

Brand: NORELEM

Price: 2.28

Delivery time: 4 Days


Technical Data:

Module: 1

D2: 12

A: 17.9

D: 17.3

B: 4.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22433-05110016

Part Number
22433-05110016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Module D2 A D B L= width L1 L2 D1=Pitch circle diameter D3=Thread Max. Torque
(Ncm)
Weight in kg (ERP)
(kg)

2.28 €

1 4 Days 11217.917.34.5137.51316621.80.0074

Loading...

  1. 1

Basic information

Transmission ratio 1:1 N=No. of teeth 16 Version 1 straight
Main material zinc Item Bevel Gear Surface finish body bright
RoHS yes

This page is Bevel gear straight zinc (22433), part number 22433-05110016.
You can find the detail information about specifications and dimensions on part number 22433-05110016.

Variation of this product

Part Number
22433-15110016
22433-20110016
22433-25110016
22433-30110016
22433-35110016
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Module D2 A D B L= width L1 L2 D1=Pitch circle diameter D3=Thread Max. Torque
(Ncm)
Weight in kg (ERP)
(kg)

4.61 €

1 4 Days 1.51925.2266.918.610.71724873.10.0269

5.35 €

1 4 Days 2233034.89.621.31019.23210185.70.0511

7.47 €

1 4 Days 2.52636.243.312.325.5122340123570.0883

10.71 €

1 4 Days 33042.752.31429.313264814576.80.1457

16.17 €

1 4 Days 3.53449.461.415.533.21429.25616898.90.2276

Tech Support