Bevel gear straight, ratio 1:5 injection-moulded (22432) (Part Numbers)

Bevel gear straight, ratio 1:5 injection-moulded (22432)
· High hardness

· Lower coefficient of friction

· Long service life

· High security against tooth breakage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22432-110150012
22432-110150060
22432-210150012
22432-210150060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 A D B L= width L1 N=No. of teeth Main material A1 L2 D1=Pitch circle diameter D3=Thread Max. Torque
(Ncm)
Weight in kg (ERP)
(kg)

1.12 €

1 4 Days 9.540.613.79.920.210.112polyacetal--12414.90.0017

5.60 €

1 4 Days 20.5-60.39.517.411.260polyacetal21.215.3601071.60.0200

1.35 €

1 4 Days 9.540.613.79.920.210.112polyketone--12415.60.0015

6.75 €

1 4 Days 20.5-60.39.517.411.260polyketone21.215.3601075.20.0173

Loading...

  1. 1

Basic information

Module 1 Transmission ratio 1:5 Version 1 straight
Item Bevel Gear RoHS yes

Tech Support