Bevel gear straight, ratio 1:4 injection-moulded (22432) (22432-110140040)

Bevel gear straight, ratio 1:4 injection-moulded (22432) 22432-110140040

Product Details:

Manufacturer part number: 22432-110140040

Brand: NORELEM

Price: 4.37

Delivery time: 4 Days


Technical Data:

Module: 1

D2: 23.4

A: -

D: 41

B: 8.4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22432-110140040

Part Number
22432-110140040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Module D2 A D B L= width L1 N=No. of teeth Main material A1 L2 D1=Pitch circle diameter D3=Thread Max. Torque
(Ncm)
Weight in kg (ERP)
(kg)

4.37 €

1 4 Days 123.4-418.416.910.840polyacetal20.215.5401042.20.0125

Loading...

  1. 1

Basic information

Transmission ratio 1:4 Version 1 straight Item Bevel Gear
RoHS yes

This page is Bevel gear straight, ratio 1:4 injection-moulded (22432), part number 22432-110140040.
You can find the detail information about specifications and dimensions on part number 22432-110140040.

Variation of this product

Part Number
22432-110140010
22432-115140010
22432-115140040
22432-120140010
22432-120140040
22432-210140010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Module D2 A D B L= width L1 N=No. of teeth Main material A1 L2 D1=Pitch circle diameter D3=Thread Max. Torque
(Ncm)
Weight in kg (ERP)
(kg)

1.12 €

1 4 Days 17.930.212817.79.610polyacetal--104100.0010

1.68 €

1 4 Days 1.511.341.51812.223.21110polyacetal--15534.50.0030

6.72 €

1 4 Days 1.530.4-60.712.32112.840polyacetal25.2196012139.10.0316

2.87 €

1 4 Days 21453.523.71628.712.810polyacetal--20680.40.0061

11.55 €

1 4 Days 236.1-81.216.2271740polyacetal32.524.48018325.70.0617

1.35 €

1 4 Days 17.930.212817.79.610polyketone--10410.50.0008

Tech Support