Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Module | Number of Teeth (Teeth) | Width (mm) | Main material | D (mm) | D1=Pitch circle diameter (mm) | D2 (mm) | D3=Thread | A (mm) | A1 (mm) | B (mm) | L1 (mm) | L2 (mm) | Max. Torque (Ncm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.35 € | 1 | 4 Days | 1 | 15 | 20.5 | Polyacetal | 16.4 | 15 | 12.3 | 5 | 34.3 | - | 9 | 11.4 | - | 16.9 | 0.0027 | ||
4.17 € | 1 | 4 Days | 1 | 45 | 17.9 | Polyacetal | 45.7 | 45 | 23.4 | 10 | - | 22.4 | 8.8 | 9.6 | 16.2 | 49.7 | 0.0172 | ||
2.62 € | 1 | 4 Days | 1.5 | 15 | 26.6 | Polyacetal | 25.1 | 22.5 | 17.2 | 8 | 47.3 | - | 14 | 12.3 | - | 59.3 | 0.0076 | ||
7.95 € | 1 | 4 Days | 1.5 | 45 | 23.2 | Polyacetal | 68.5 | 67.5 | 30.4 | 12 | - | 29.7 | 14 | 11.8 | 21.4 | 178.1 | 0.0502 | ||
2.50 € | 1 | 4 Days | 2 | 10 | 25 | Polyacetal | 23.6 | 20 | 15.5 | 6 | 43.3 | - | 12.2 | 12 | - | 61.3 | 0.0060 | ||
7.47 € | 1 | 4 Days | 2 | 30 | 22.5 | Polyacetal | 61.7 | 60 | 30.3 | 12 | - | 28 | 12.5 | 11.8 | 19.8 | 188.5 | 0.0368 | ||
3.78 € | 1 | 4 Days | 2.5 | 10 | 28.7 | Polyacetal | 29.6 | 25 | 18.8 | 8 | 52.4 | - | 15.2 | 13 | - | 119.3 | 0.0101 | ||
11.10 € | 1 | 4 Days | 2.5 | 30 | 29 | Polyacetal | 77.2 | 75 | 36 | 18 | - | 35.8 | 15.7 | 15.9 | 25 | 369.9 | 0.0674 | ||
1.68 € | 1 | 4 Days | 1 | 15 | 20.5 | Polyketone | 16.4 | 15 | 12.3 | 5 | 34.3 | - | 9 | 11.4 | - | 17.8 | 0.0025 | ||
5.00 € | 1 | 4 Days | 1 | 45 | 17.9 | Polyketone | 45.7 | 45 | 23.4 | 10 | - | 22.4 | 8.8 | 9.6 | 16.2 | 52.2 | 0.0156 | ||
3.22 € | 1 | 4 Days | 1.5 | 15 | 26.6 | Polyketone | 25.1 | 22.5 | 17.2 | 8 | 47.3 | - | 14 | 12.3 | - | 62.3 | 0.0067 | ||
9.62 € | 1 | 4 Days | 1.5 | 45 | 23.2 | Polyketone | 68.5 | 67.5 | 30.4 | 12 | - | 29.7 | 14 | 11.8 | 21.4 | 187 | 0.0455 | ||
2.98 € | 1 | 4 Days | 2 | 10 | 25 | Polyketone | 23.6 | 20 | 15.5 | 6 | 43.3 | - | 12.2 | 12 | - | 64.3 | 0.0053 | ||
9.00 € | 1 | 4 Days | 2 | 30 | 22.5 | Polyketone | 61.7 | 60 | 30.3 | 12 | - | 28 | 12.5 | 11.8 | 19.8 | 197.9 | 0.0333 | ||
4.54 € | 1 | 4 Days | 2.5 | 10 | 28.7 | Polyketone | 29.6 | 25 | 18.8 | 8 | 52.4 | - | 15.2 | 13 | - | 125.3 | 0.0090 | ||
13.36 € | 1 | 4 Days | 2.5 | 30 | 29 | Polyketone | 77.2 | 75 | 36 | 18 | - | 35.8 | 15.7 | 15.9 | 25 | 388.4 | 0.0591 |
Loading...
Shape | Straight Bevel Gears | Item | Bevel gear | Version 1 | Straight |
---|---|---|---|---|---|
Transmission ratio | 1:3 | RoHS | Yes |
Configure
Basic Attributes
Module
Number of Teeth(Teeth)
Width(mm)
Main material
D(mm)
D1=Pitch circle diameter(mm)
D2(mm)
D3=Thread
A(mm)
A1(mm)
B(mm)
L1(mm)
L2(mm)
Max. Torque(Ncm)
Filter by standard shipping days
Optional Attributes