Bevel gear straight, ratio 1:2 injection-moulded (22432) (22432-110120015)

Bevel gear straight, ratio 1:2 injection-moulded (22432) 22432-110120015

Product Details:

Manufacturer part number: 22432-110120015

Brand: NORELEM

Price: 1.82

Delivery time: 4 Days


Technical Data:

Module: 1

D2: 12.2

A: 26.3

D: 16.6

B: 6.4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22432-110120015

Part Number
22432-110120015
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Module D2 A D B L= width L1 N=No. of teeth Main material A1 L2 D1=Pitch circle diameter D3=Thread Max. Torque
(Ncm)
Weight in kg (ERP)
(kg)

1.82 €

1 4 Days 112.226.316.66.417.110.515polyacetal-17.1155120.0023

Loading...

  1. 1

Basic information

Transmission ratio 1:2 Version 1 straight Item Bevel Gear
RoHS yes

This page is Bevel gear straight, ratio 1:2 injection-moulded (22432), part number 22432-110120015.
You can find the detail information about specifications and dimensions on part number 22432-110120015.

Variation of this product

Part Number
22432-110120030
22432-115120015
22432-115120030
22432-120120015
22432-120120030
22432-125120015
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Module D2 A D B L= width L1 N=No. of teeth Main material A1 L2 D1=Pitch circle diameter D3=Thread Max. Torque
(Ncm)
Weight in kg (ERP)
(kg)

3.68 €

1 4 Days 118-316.916930polyacetal20.814.7308260.0070

2.13 €

1 4 Days 1.51735.82510.522.811.715polyacetal-22.822.5844.50.0061

4.31 €

1 4 Days 1.523.4-46.310.719.69.630polyacetal25.917.5451090.70.0184

3.95 €

1 4 Days 222.64433.314.5271215polyacetal-263010109.30.0129

7.91 €

1 4 Days 230.2-6214.224.51230polyacetal3522.46012214.10.0417

5.33 €

1 4 Days 2.526.553.34217.131.112.715polyacetal-29.537.512201.40.0234

Tech Support