Bevel gear straight, ratio 1:1 injection-moulded (22432) (22432-135110016)

Bevel gear straight, ratio 1:1 injection-moulded (22432) 22432-135110016

Product Details:

Manufacturer part number: 22432-135110016

Brand: NORELEM

Price: 9.16

Delivery time: 4 Days


Technical Data:

Module: 3.5

D2: 33.3

A: 49.5

D: 61.4

B: 15.8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22432-135110016

Part Number
22432-135110016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Module D2 A D B L= width L1 N=No. of teeth Main material L2 D1=Pitch circle diameter D3=Thread Max. Torque
(Ncm)
Weight in kg (ERP)
(kg)

9.16 €

1 4 Days 3.533.349.561.415.833.114.616polyacetal285618389.10.0466

Loading...

  1. 1

Basic information

Transmission ratio 1:1 Version 1 straight Item Bevel Gear
RoHS yes

This page is Bevel gear straight, ratio 1:1 injection-moulded (22432), part number 22432-135110016.
You can find the detail information about specifications and dimensions on part number 22432-135110016.

Variation of this product

Part Number
22432-115110016
22432-120110016
22432-125110016
22432-205110016
22432-210110016
22432-210110030
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Module D2 A D B L= width L1 N=No. of teeth Main material L2 D1=Pitch circle diameter D3=Thread Max. Torque
(Ncm)
Weight in kg (ERP)
(kg)

2.82 €

1 4 Days 1.518.525.826.4718.41016polyacetal16.224831.60.0060

3.24 €

1 4 Days 221.930.434.91021.29.716polyacetal18.3321080.40.0111

4.90 €

1 4 Days 2.525.23743.512.325.511.516polyacetal22.94012154.50.0197

0.66 €

1 4 Days 0.5710.58.728.1616polyketone8.18310.0003

0.94 €

1 4 Days 11218.417.64.713.6816polyketone13.61659.90.0018

4.06 €

1 4 Days 11525.131715.47.630polyketone13.330627.70.0053

Tech Support