Bevel gear straight, steel, U=1:3 (22430) (22430-010130015)

Bevel gear straight, steel, U=1:3 (22430) 22430-010130015

Product Details:

Manufacturer part number: 22430-010130015

Brand: NORELEM

Price: 18.82

Delivery time: 4 Days


Technical Data:

Module: 1

D2: 13.3

A: 32

D: 17.7

D3: 4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22430-010130015

Part Number
22430-010130015
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Module D2 A D D3 B D1 L= width L1 N=No. of teeth A1 L2 Weight in kg (ERP)
(kg)

18.82 €

1 4 Days 113.33217.747.11516.69.315--0.0200

Loading...

  1. 1

Basic information

Transmission ratio 1:3 Version 1 straight Main material steel
Item Bevel Gear Surface finish body bright RoHS yes

This page is Bevel gear straight, steel, U=1:3 (22430), part number 22430-010130015.
You can find the detail information about specifications and dimensions on part number 22430-010130015.

Variation of this product

Part Number
22430-010130045
22430-015130015
22430-015130045
22430-020130015
22430-020130045
22430-025130015
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Module D2 A D D3 B D1 L= width L1 N=No. of teeth A1 L2 Weight in kg (ERP)
(kg)

44.05 €

1 4 Days 125.3-45.387.14517.1104522150.0900

20.33 €

1 4 Days 1.519.34626.5810.522.522.611.715--0.0400

75.39 €

1 4 Days 1.545.3-68.11410.567.529.6204537270.4000

36.60 €

1 4 Days 225.36035.48143028.914.215--0.1100

100.74 €

1 4 Days 245.3-90.815149032.1204542290.6200

36.43 €

1 4 Days 2.532.37344.2121837.534.615.915--0.2000

Tech Support