Bevel gear straight, steel, U=1:2 (22430) (22430-010120015)

Bevel gear straight, steel, U=1:2 (22430) 22430-010120015

Product Details:

Manufacturer part number: 22430-010120015

Brand: NORELEM

Price: 17.35

Delivery time: 4 Days


Technical Data:

Module: 1

D2: 13.3

A: 22

D: 17.4

D3: 4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22430-010120015

Part Number
22430-010120015
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Module D2 A D D3 B D1 L= width L1 N=No. of teeth A1 L2 Weight in kg (ERP)
(kg)

17.35 €

1 4 Days 113.32217.4451511.96.615--0.0200

Loading...

  1. 1

Basic information

Transmission ratio 1:2 Version 1 straight Main material steel
Item Bevel Gear Surface finish body bright RoHS yes

This page is Bevel gear straight, steel, U=1:2 (22430), part number 22430-010120015.
You can find the detail information about specifications and dimensions on part number 22430-010120015.

Variation of this product

Part Number
22430-010120030
22430-015120015
22430-015120030
22430-020120015
22430-020120030
22430-025120015
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Module D2 A D D3 B D1 L= width L1 N=No. of teeth A1 L2 Weight in kg (ERP)
(kg)

23.56 €

1 4 Days 120.3-30.6553015.193020140.0500

18.74 €

1 4 Days 1.520.33526.18922.521.11215--0.0400

32.89 €

1 4 Days 1.532.3-45.9894525.2163032230.1700

22.66 €

1 4 Days 225.34534.8811.5302613.815--0.0900

53.85 €

1 4 Days 240.3-61.21211.56029.8183039270.3200

34.51 €

1 4 Days 2.532.35543.5121537.531.816.215--0.1700

Tech Support