Worm gears, right-hand centre distance 17 mm (22500) (22500-171002)

Worm gears, right-hand centre distance 17 mm (22500) 22500-171002

Product Details:

Manufacturer part number: 22500-171002

Brand: NORELEM

Price: 41.99

Delivery time: 4 Days


Technical Data:

Module: 0.9

Main material: Steel

Item: Worm

Surface finish body: Polished

A=Centre distance: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22500-171002

Part Number
22500-171002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Module Main material Item Surface finish body A=Centre distance D1=Pitch circle diameter
(mm)
D2=pitch circle diameter
(mm)
D3
(mm)
D4
(mm)
Z1 Z2 Pitch angle Output torque T2 (Nm) mineral grease
(Nm)
Output torque T2 (Nm) mineral oil
(Nm)
Output torque T2 (Nm) synthetic oil
(Nm)
Transmission ratio Version 1 Weight (ERP)
(kg)

41.99 €

1 4 Days 0.9SteelWormPolished-10.15-11.95-8-48° 151.11.31.6--0.0071

Loading...

  1. 1

Basic information

Product type Right-hand RoHS Yes

This page is Worm gears, right-hand centre distance 17 mm (22500), part number 22500-171002.
You can find the detail information about specifications and dimensions on part number 22500-171002.

Variation of this product

Part Number
22500-171004
22500-171005
22500-171007
22500-171009
22500-171010
22500-171015
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Module Main material Item Surface finish body A=Centre distance D1=Pitch circle diameter
(mm)
D2=pitch circle diameter
(mm)
D3
(mm)
D4
(mm)
Z1 Z2 Pitch angle Output torque T2 (Nm) mineral grease
(Nm)
Output torque T2 (Nm) mineral oil
(Nm)
Output torque T2 (Nm) synthetic oil
(Nm)
Transmission ratio Version 1 Weight (ERP)
(kg)

41.99 €

1 4 Days 0.75SteelWormCase-hardened-12.1-13.6-6-21° 501.722.6--0.0115

41.99 €

1 4 Days 0.7SteelWormCase-hardened-11.4-12.8-6-21° 371.82.22.7--0.0101

39.32 €

1 4 Days 1SteelWormCase-hardened-12.34-14.34-3-14° 41.61.92.4--0.0121

39.32 €

1 4 Days 0.75SteelWormCase-hardened-13.4-14.9-3-9° 401.51.82.2--0.0146

39.32 €

1 4 Days 0.75SteelWormCase-hardened-11-12.5-3-11° 481.92.32.8--0.0093

39.32 €

1 4 Days 0.75SteelWormCase-hardened-11.3-12.8-2-7° 381.92.32.8--0.0099

Tech Support