Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
22500-801006 |
22500-801012 |
22500-801020 |
22500-801030 |
22500-801050 |
22500-801080 |
22500-802006 |
22500-802012 |
22500-802020 |
22500-802030 |
22500-802050 |
22500-802080 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Module | Main material | Item | Surface finish body | A=Centre distance | D1=Pitch circle diameter (mm) | D2=pitch circle diameter (mm) | D3 (mm) | D4 (mm) | Z1 | Z2 | Pitch angle | Output torque T2 (Nm) mineral grease (Nm) | Output torque T2 (Nm) mineral oil (Nm) | Output torque T2 (Nm) synthetic oil (Nm) | Transmission ratio | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
81.23 € | 1 | 4 Days | 4 | Steel | Worm | Case-hardened | - | 40 | - | 48 | - | 4 | - | 23° 35 | 150 | 180 | 225 | - | 0.3703 | ||
81.23 € | 1 | 4 Days | 2.5 | Steel | Worm | Case-hardened | - | 35 | - | 40 | - | 4 | - | 16° 36 | 243 | 290 | 365 | - | 0.2651 | ||
81.23 € | 1 | 4 Days | 3 | Steel | Worm | Case-hardened | - | 38.5 | - | 44.5 | - | 2 | - | 8° 58 | 290 | 348 | 435 | - | 0.3390 | ||
81.23 € | 1 | 4 Days | 4 | Steel | Worm | Case-hardened | - | 40 | - | 48 | - | 1 | - | 5° 44 | 348 | 417 | 522 | - | 0.3740 | ||
81.23 € | 1 | 4 Days | 2.5 | Steel | Worm | Case-hardened | - | 35 | - | 40 | - | 1 | - | 4° 6 | 248 | 297 | 372 | - | 0.2646 | ||
81.23 € | 1 | 4 Days | 1.5 | Steel | Worm | Case-hardened | - | 40 | - | 43 | - | 1 | - | 2° 9 | 213 | 255 | 320 | - | 0.3789 | ||
312.90 € | 1 | 4 Days | 4 | Brass | Worm wheel | - | 80 | - | 120 | - | 132 | - | 27 | 23° 35 | 150 | 180 | 225 | 6.75:1 | 3.1300 | ||
312.90 € | 1 | 4 Days | 2.5 | Brass | Worm wheel | - | 80 | - | 125 | - | 132.5 | - | 48 | 16° 36 | 243 | 290 | 365 | 12:1 | 3.3800 | ||
312.90 € | 1 | 4 Days | 3 | Brass | Worm wheel | - | 80 | - | 121.5 | - | 130.5 | - | 40 | 8° 58 | 290 | 348 | 435 | 20:1 | 3.1900 | ||
312.90 € | 1 | 4 Days | 4 | Brass | Worm wheel | - | 80 | - | 120 | - | 132.5 | - | 30 | 5° 44 | 348 | 417 | 522 | 30:1 | 3.1400 | ||
312.90 € | 1 | 4 Days | 2.5 | Brass | Worm wheel | - | 80 | - | 125 | - | 132.5 | - | 50 | 4° 6 | 248 | 297 | 372 | 50:1 | 3.3900 | ||
312.90 € | 1 | 4 Days | 1.5 | Brass | Worm wheel | - | 80 | - | 120 | - | 124.5 | - | 80 | 2° 9 | 213 | 255 | 320 | 80:1 | 3.1700 |
Loading...
Product type | Right-hand | RoHS | Yes |
---|
Configure
Basic Attributes
Module
Main material
Item
Surface finish body
A=Centre distance
D1=Pitch circle diameter(mm)
D2=pitch circle diameter(mm)
D3(mm)
D4(mm)
Z1
Z2
Pitch angle
Output torque T2 (Nm) mineral grease(Nm)
Output torque T2 (Nm) mineral oil(Nm)
Output torque T2 (Nm) synthetic oil(Nm)
Transmission ratio
Filter by standard shipping days
Optional Attributes