Worm gears, right-hand centre distance 65 mm (22500) (22500-652028)

Worm gears, right-hand centre distance 65 mm (22500) 22500-652028

Product Details:

Manufacturer part number: 22500-652028

Brand: NORELEM

Price: 123.62

Delivery time: 4 Days


Technical Data:

Module: 3.5

D2=pitch circle diameter: 98 mm

D4: 108 mm

Z2: 28

Pitch angle: 6° 17


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22500-652028

Part Number
22500-652028
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Module D2=pitch circle diameter
(mm)
D4
(mm)
Z2 Pitch angle Output torque T2 (Nm) mineral grease
(Nm)
Output torque T2 (Nm) mineral oil
(Nm)
Output torque T2 (Nm) synthetic oil
(Nm)
Transmission ratio Weight (ERP)
(kg)

123.62 €

1 4 Days 3.598108286° 1719223028828:10.1940

Loading...

  1. 1

Basic information

Main material Brass Item Worm wheel Product type Right-hand
A=Centre distance 65 RoHS Yes

This page is Worm gears, right-hand centre distance 65 mm (22500), part number 22500-652028.
You can find the detail information about specifications and dimensions on part number 22500-652028.

Variation of this product

Part Number
22500-652006
22500-652012
22500-652020
22500-652036
22500-652050
22500-652066
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Module D2=pitch circle diameter
(mm)
D4
(mm)
Z2 Pitch angle Output torque T2 (Nm) mineral grease
(Nm)
Output torque T2 (Nm) mineral oil
(Nm)
Output torque T2 (Nm) synthetic oil
(Nm)
Transmission ratio Weight (ERP)
(kg)

123.62 €

1 4 Days 3.597.91082525° 511011211516.25:10.0800

123.62 €

1 4 Days 2.598.711083813° 5215618723412.66:11.1850

123.62 €

1 4 Days 2.5101.61084010° 814617622020:11.3140

123.62 €

1 4 Days 2.7599.4108365° 916419724636:11.2420

123.62 €

1 4 Days 2100.22108503° 5113716420550:11.2470

123.62 €

1 4 Days 1.599.15107662° 4712214618366:11.2300

Tech Support