Worm gears, right-hand centre distance 63 mm (22500) (22500-631019)

Worm gears, right-hand centre distance 63 mm (22500) 22500-631019

Product Details:

Manufacturer part number: 22500-631019

Brand: NORELEM

Price: 71.25

Delivery time: 4 Days


Technical Data:

Module: 2.5

Main material: steel

Item: Worm

Surface finish body: case-hardened

A=Centre distance: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22500-631019

Part Number
22500-631019
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Module Main material Item Surface finish body A=Centre distance D1=Pitch circle diameter
(mm)
D2=pitch circle diameter
(mm)
D3
(mm)
D4
(mm)
Z1 Z2 Pitch angle Output torque T2 (Nm) mineral grease
(Nm)
Output torque T2 (Nm) mineral oil
(Nm)
Output torque T2 (Nm) synthetic oil
(Nm)
Transmission ratio Weight (ERP)
(kg)

71.25 €

1 4 Days 2.5steelWormcase-hardened-28.4-33.4-2-10° 8----0.1356

Loading...

  1. 1

Basic information

Product type right-hand RoHS yes

This page is Worm gears, right-hand centre distance 63 mm (22500), part number 22500-631019.
You can find the detail information about specifications and dimensions on part number 22500-631019.

Variation of this product

Part Number
22500-631034
22500-632006
22500-632012
22500-632019
22500-632026
22500-632034
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Module Main material Item Surface finish body A=Centre distance D1=Pitch circle diameter
(mm)
D2=pitch circle diameter
(mm)
D3
(mm)
D4
(mm)
Z1 Z2 Pitch angle Output torque T2 (Nm) mineral grease
(Nm)
Output torque T2 (Nm) mineral oil
(Nm)
Output torque T2 (Nm) synthetic oil
(Nm)
Transmission ratio Weight (ERP)
(kg)

71.25 €

1 4 Days 2.75steelWormcase-hardened-30.6-36.1-1-5° 9----0.1667

123.62 €

1 4 Days 3.5brassWorm Wheel-63-93.9-104-2425° 51891071346:11.0530

123.62 €

1 4 Days 2.5brassWorm Wheel-63-94.71-104-3613° 5214117021212:11.0840

123.62 €

1 4 Days 2.5brassWorm Wheel-63-97.6-104-3810° 813315919919:11.1580

123.62 €

1 4 Days 3.5brassWorm Wheel-63-94-104-266° 1717220625826:11.0610

123.62 €

1 4 Days 2.75brassWorm Wheel-63-95.4-104-345° 914817822234:11.1030

Tech Support