Manufacturer part number: 22500-502027
Brand: NORELEM
Price: 83.26 €
Delivery time: 4 Days
Module: 2.5
Main material: brass
Item: Worm Wheel
Surface finish body: -
A=Centre distance: 50
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22500-502027
Part Number
|
---|
22500-502027 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Module | Main material | Item | Surface finish body | A=Centre distance | D1=Pitch circle diameter (mm) | D2=pitch circle diameter (mm) | D3 (mm) | D4 (mm) | Z1 | Z2 | Pitch angle | Output torque T2 (Nm) mineral grease (Nm) | Output torque T2 (Nm) mineral oil (Nm) | Output torque T2 (Nm) synthetic oil (Nm) | Transmission ratio | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
83.26 € | 1 | 4 Days | 2.5 | brass | Worm Wheel | - | 50 | - | 69.27 | - | 77 | - | 27 | 4° 40 | 64.5 | 77.4 | 96.7 | 27:1 | 0.6148 |
Loading...
Product type | right-hand | RoHS | yes |
---|
This page is Worm gears, right-hand centre distance 50 mm (22500), part number 22500-502027.
You can find the detail information about specifications and dimensions on part number 22500-502027.
Configure
Basic Attributes
Surface finish body
D1=Pitch circle diameter(mm)
D3(mm)
Z1
Module
Main material
Item
A=Centre distance
D2=pitch circle diameter(mm)
D4(mm)
Z2
Pitch angle
Output torque T2 (Nm) mineral grease(Nm)
Output torque T2 (Nm) mineral oil(Nm)
Output torque T2 (Nm) synthetic oil(Nm)
Transmission ratio
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22500-502012 |
22500-502014 |
22500-502019 |
22500-502035 |
22500-502046 |
22500-502055 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Module | Main material | Item | Surface finish body | A=Centre distance | D1=Pitch circle diameter (mm) | D2=pitch circle diameter (mm) | D3 (mm) | D4 (mm) | Z1 | Z2 | Pitch angle | Output torque T2 (Nm) mineral grease (Nm) | Output torque T2 (Nm) mineral oil (Nm) | Output torque T2 (Nm) synthetic oil (Nm) | Transmission ratio | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
83.26 € | 1 | 4 Days | 2.75 | brass | Worm Wheel | - | 50 | - | 69.5 | - | 77 | - | 24 | 10° 23 | 66.4 | 79.6 | 99.6 | 12:1 | 0.6164 | ||
83.26 € | 1 | 4 Days | 2.5 | brass | Worm Wheel | - | 50 | - | 70.1 | - | 77 | - | 27 | 9° 38 | 62.8 | 75.4 | 94.2 | 13.5:1 | 0.6299 | ||
83.26 € | 1 | 4 Days | 3.5 | brass | Worm Wheel | - | 50 | - | 68 | - | 77 | - | 19 | 6° 17 | 78.2 | 93.8 | 117.3 | 19:1 | 0.5873 | ||
83.26 € | 1 | 4 Days | 2 | brass | Worm Wheel | - | 50 | - | 70.22 | - | 77 | - | 35 | 3° 51 | 56.7 | 68 | 85 | 35:1 | 0.6381 | ||
83.26 € | 1 | 4 Days | 1.5 | brass | Worm Wheel | - | 50 | - | 69.15 | - | 74 | - | 46 | 2° 47 | 50.6 | 60.7 | 75.9 | 46:1 | 0.6175 | ||
83.26 € | 1 | 4 Days | 1.25 | brass | Worm Wheel | - | 50 | - | 69.1 | - | 74 | - | 55 | 2° 19 | 46.2 | 55.4 | 69.3 | 55:1 | 0.6208 |