Worm gears, right-hand centre distance 35 mm (22500) (22500-351005)

Worm gears, right-hand centre distance 35 mm (22500) 22500-351005

Product Details:

Manufacturer part number: 22500-351005

Brand: NORELEM

Price: 55.57

Delivery time: 4 Days


Technical Data:

Module: 1.75

Main material: Steel

Item: Worm

Surface finish body: Case-hardened

A=Centre distance: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22500-351005

Part Number
22500-351005
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Module Main material Item Surface finish body A=Centre distance D1=Pitch circle diameter
(mm)
D2=pitch circle diameter
(mm)
D3
(mm)
D4
(mm)
Z1 Z2 Pitch angle Output torque T2 (Nm) mineral grease
(Nm)
Output torque T2 (Nm) mineral oil
(Nm)
Output torque T2 (Nm) synthetic oil
(Nm)
Transmission ratio Weight (ERP)
(kg)

55.57 €

1 4 Days 1.75SteelWormCase-hardened-22.52-26.02-5-22° 5215.318.422.9-0.0618

Loading...

  1. 1

Basic information

Product type Right-hand RoHS Yes

This page is Worm gears, right-hand centre distance 35 mm (22500), part number 22500-351005.
You can find the detail information about specifications and dimensions on part number 22500-351005.

Variation of this product

Part Number
22500-351002
22500-351007
22500-351008
22500-351010
22500-351011
22500-351012
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Module Main material Item Surface finish body A=Centre distance D1=Pitch circle diameter
(mm)
D2=pitch circle diameter
(mm)
D3
(mm)
D4
(mm)
Z1 Z2 Pitch angle Output torque T2 (Nm) mineral grease
(Nm)
Output torque T2 (Nm) mineral oil
(Nm)
Output torque T2 (Nm) synthetic oil
(Nm)
Transmission ratio Weight (ERP)
(kg)

57.64 €

1 4 Days 1.5SteelWormCase-hardened-26.2-29.2-9-31° 016.68.210.2-0.0800

55.57 €

1 4 Days 1.5SteelWormCase-hardened-25.18-28.18-4-13° 4714.717.622-0.0802

55.57 €

1 4 Days 1.9SteelWormCase-hardened-22.89-26.69-3-14° 2516.72025-0.0641

55.57 €

1 4 Days 1.5SteelWormCase-hardened-24.2-27.2-3-10° 431619.224-0.0734

55.57 €

1 4 Days 1.4SteelWormCase-hardened-22.98-25.78-3-10° 3216.72025-0.0647

55.57 €

1 4 Days 1.9SteelWormCase-hardened-23.8-27.6-2-9° 1116.119.324-0.0703

Tech Support