Worm gears, right-hand centre distance 33 mm (22500) (22500-331003)

Worm gears, right-hand centre distance 33 mm (22500) 22500-331003

Product Details:

Manufacturer part number: 22500-331003

Brand: NORELEM

Price: 55.78

Delivery time: 4 Days


Technical Data:

Module: 1.75

Main material: Steel

Item: Worm

Surface finish body: Case-hardened

A=Centre distance: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22500-331003

Part Number
22500-331003
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Module Main material Item Surface finish body A=Centre distance D1=Pitch circle diameter
(mm)
D2=pitch circle diameter
(mm)
D3
(mm)
D4
(mm)
Z1 Z2 Pitch angle Output torque T2 (Nm) mineral grease
(Nm)
Output torque T2 (Nm) mineral oil
(Nm)
Output torque T2 (Nm) synthetic oil
(Nm)
Transmission ratio Weight (ERP)
(kg)

55.78 €

1 4 Days 1.75SteelWormCase-hardened-24-27.5-6-25° 5710.112.115.1-0.0803

Loading...

  1. 1

Basic information

Product type Right-hand RoHS Yes

This page is Worm gears, right-hand centre distance 33 mm (22500), part number 22500-331003.
You can find the detail information about specifications and dimensions on part number 22500-331003.

Variation of this product

Part Number
22500-331005
22500-331007
22500-331010
22500-331011
22500-331012
22500-331015
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Module Main material Item Surface finish body A=Centre distance D1=Pitch circle diameter
(mm)
D2=pitch circle diameter
(mm)
D3
(mm)
D4
(mm)
Z1 Z2 Pitch angle Output torque T2 (Nm) mineral grease
(Nm)
Output torque T2 (Nm) mineral oil
(Nm)
Output torque T2 (Nm) synthetic oil
(Nm)
Transmission ratio Weight (ERP)
(kg)

50.66 €

1 4 Days 2SteelWormCase-hardened-22.5-26.5-4-20° 5010.612.715.9-0.0693

50.66 €

1 4 Days 1.5SteelWormCase-hardened-22.4-25.4-4-15° 3212.214.618.3-0.0693

50.66 €

1 4 Days 1.5SteelWormCase-hardened-19.75-22.75-3-13° 1013.31619.9-0.0526

50.66 €

1 4 Days 1.3SteelWormCase-hardened-21-23.6-3-10° 4213.31619.9-0.0800

50.66 €

1 4 Days 1.9SteelWormCase-hardened-19.5-23.3-2-11° 1413.516.220.2-0.0508

48.18 €

1 4 Days 1.5SteelWormCase-hardened-20.5-23.5-2-8° 251315.619.5-0.0573

Tech Support