Worm gears, right-hand centre distance 31 mm (22500) (22500-311002)

Worm gears, right-hand centre distance 31 mm (22500) 22500-311002

Product Details:

Manufacturer part number: 22500-311002

Brand: NORELEM

Price: 48.98

Delivery time: 4 Days


Technical Data:

Module: 1.25

Main material: Steel

Item: Worm

Surface finish body: Case-hardened

A=Centre distance: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22500-311002

Part Number
22500-311002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Module Main material Item Surface finish body A=Centre distance D1=Pitch circle diameter
(mm)
D2=pitch circle diameter
(mm)
D3
(mm)
D4
(mm)
Z1 Z2 Pitch angle Output torque T2 (Nm) mineral grease
(Nm)
Output torque T2 (Nm) mineral oil
(Nm)
Output torque T2 (Nm) synthetic oil
(Nm)
Transmission ratio Weight (ERP)
(kg)

48.98 €

1 4 Days 1.25SteelWormCase-hardened-17.6-20.1-10-45° 154.45.36.6-0.0379

Loading...

  1. 1

Basic information

Product type Right-hand RoHS Yes

This page is Worm gears, right-hand centre distance 31 mm (22500), part number 22500-311002.
You can find the detail information about specifications and dimensions on part number 22500-311002.

Variation of this product

Part Number
22500-311003
22500-311004
22500-311005
22500-311006
22500-311007
22500-311008
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Module Main material Item Surface finish body A=Centre distance D1=Pitch circle diameter
(mm)
D2=pitch circle diameter
(mm)
D3
(mm)
D4
(mm)
Z1 Z2 Pitch angle Output torque T2 (Nm) mineral grease
(Nm)
Output torque T2 (Nm) mineral oil
(Nm)
Output torque T2 (Nm) synthetic oil
(Nm)
Transmission ratio Weight (ERP)
(kg)

48.98 €

1 4 Days 1.15SteelWormCase-hardened-19.97-22.27-10-35° 104.55.46.7-0.0500

50.66 €

1 4 Days 1.25SteelWormCase-hardened-20.4-22.9-7-25° 24910.813.5-0.0514

50.66 €

1 4 Days 1.3SteelWormCase-hardened-19.35-21.95-6-23° 469.511.414.2-0.0462

50.66 €

1 4 Days 1.3SteelWormCase-hardened-20.8-23.4-5-18° 137.69.111.4-0.0534

50.66 €

1 4 Days 1.5SteelWormCase-hardened-17.1-20.1-4-20° 329.711.614.5-0.0360

50.66 €

1 4 Days 1.75SteelWormCase-hardened-15.5-19-3-19° 49101215-0.0287

Tech Support