Worm gears, right-hand centre distance 25 mm (22500) (22500-252004)

Worm gears, right-hand centre distance 25 mm (22500) 22500-252004

Product Details:

Manufacturer part number: 22500-252004

Brand: NORELEM

Price: 35.18

Delivery time: 4 Days


Technical Data:

Module: 1.4

Main material: brass

Item: Worm Wheel

Surface finish body: -

A=Centre distance: 25


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22500-252004

Part Number
22500-252004
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Module Main material Item Surface finish body A=Centre distance D1=Pitch circle diameter
(mm)
D2=pitch circle diameter
(mm)
D3
(mm)
D4
(mm)
Z1 Z2 Pitch angle Output torque T2 (Nm) mineral grease
(Nm)
Output torque T2 (Nm) mineral oil
(Nm)
Output torque T2 (Nm) synthetic oil
(Nm)
Transmission ratio Weight (ERP)
(kg)

35.18 €

1 4 Days 1.4brassWorm Wheel-25-30-33.5-2020° 295.16.17.64:10.0763

Loading...

  1. 1

Basic information

Product type right-hand RoHS yes

This page is Worm gears, right-hand centre distance 25 mm (22500), part number 22500-252004.
You can find the detail information about specifications and dimensions on part number 22500-252004.

Variation of this product

Part Number
22500-251010
22500-251015
22500-251020
22500-252005
22500-252006
22500-252010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Module Main material Item Surface finish body A=Centre distance D1=Pitch circle diameter
(mm)
D2=pitch circle diameter
(mm)
D3
(mm)
D4
(mm)
Z1 Z2 Pitch angle Output torque T2 (Nm) mineral grease
(Nm)
Output torque T2 (Nm) mineral oil
(Nm)
Output torque T2 (Nm) synthetic oil
(Nm)
Transmission ratio Weight (ERP)
(kg)

44.88 €

1 4 Days 1.5steelWormcase-hardened-19.6-22.6-2-8° 485.97.18.8-0.0443

44.88 €

1 4 Days 1steelWormcase-hardened-17.7-19.7-2-6° 295.76.88.5-0.0348

44.88 €

1 4 Days 1.5steelWormcase-hardened-19.9-22.9-1-4° 195.878.7-0.0460

35.18 €

1 4 Days 1.5brassWorm Wheel-25-31.8-34.8-2019° 156.57.89.75:10.0857

33.52 €

1 4 Days 1.15brassWorm Wheel-25-30.8-34.8-2613° 5267.296.5:10.0857

33.52 €

1 4 Days 1.5brassWorm Wheel-25-30.4-34.8-208° 485.97.18.810:10.0784

Tech Support