Worm gears, right-hand centre distance 22 mm (22500) (22500-221003)

Worm gears, right-hand centre distance 22 mm (22500) 22500-221003

Product Details:

Manufacturer part number: 22500-221003

Brand: NORELEM

Price: 52.29

Delivery time: 4 Days


Technical Data:

Module: 1

Main material: Steel

Item: Worm

Surface finish body: Case-hardened

A=Centre distance: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22500-221003

Part Number
22500-221003
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Module Main material Item Surface finish body A=Centre distance D1=Pitch circle diameter
(mm)
D2=pitch circle diameter
(mm)
D3
(mm)
D4
(mm)
Z1 Z2 Pitch angle Output torque T2 (Nm) mineral grease
(Nm)
Output torque T2 (Nm) mineral oil
(Nm)
Output torque T2 (Nm) synthetic oil
(Nm)
Transmission ratio Weight (ERP)
(kg)

52.29 €

1 4 Days 1SteelWormCase-hardened-23.15-25.15-7-17° 362.22.63.3-0.0569

Loading...

  1. 1

Basic information

Product type Right-hand RoHS Yes

This page is Worm gears, right-hand centre distance 22 mm (22500), part number 22500-221003.
You can find the detail information about specifications and dimensions on part number 22500-221003.

Variation of this product

Part Number
22500-221004
22500-221007
22500-221010
22500-221021
22500-221030
22500-221040
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Module Main material Item Surface finish body A=Centre distance D1=Pitch circle diameter
(mm)
D2=pitch circle diameter
(mm)
D3
(mm)
D4
(mm)
Z1 Z2 Pitch angle Output torque T2 (Nm) mineral grease
(Nm)
Output torque T2 (Nm) mineral oil
(Nm)
Output torque T2 (Nm) synthetic oil
(Nm)
Transmission ratio Weight (ERP)
(kg)

52.29 €

1 4 Days 1.25SteelWormCase-hardened-18.7-21.2-5-19° 323.64.35.4-0.0348

41.99 €

1 4 Days 1.25SteelWormCase-hardened-18.4-20.9-3-11° 463.64.35.4-0.0334

41.99 €

1 4 Days 1.25SteelWormCase-hardened-18.7-21.2-2-7° 413.44.15.1-0.0348

41.99 €

1 4 Days 1.25SteelWormCase-hardened-18.9-21.4-1-3° 483.44.15.1-0.0356

45.73 €

1 4 Days 0.9SteelWormCase-hardened-18.2-20-1-2° 503.64.35.4-0.0329

45.73 €

1 4 Days 0.7SteelWormCase-hardened-17.2-18.6-1-2° 203.94.75.8-0.0288

Tech Support