Latches with spring clip, Form A (05526)

Latches with spring clip, Form A (05526)
· Simple locking mechanism for covers, claddings and containers

· Application sectors: machine and plant construction, container construction

· Vibration-proof through exceeding dead centre point

· Latches can be screwed on or riveted

· Material: steel or 1.4301 stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05526-1550911
05526-1550912
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body PL Edelstahl Weight (ERP)
(kg)

5.09 €

1 4 Days SteelElectro zinc-plated, thick-coat passivated and sealed with top coatNo0.0449

10.43 €

1 4 Days Stainless steelBrightYes0.0435

Loading...

  1. 1

Basic information

Form A Item Latch Product type Standard
Version 1 With spring clip Version 2 Fastening holes visible RoHS Yes

Tech Support