Manufacturer part number: 05596-42-1515250
Brand: NORELEM
Price: 4.14 €
Delivery time: 4 Days
S = Door thickness in: 1.5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05596-42-1515250
Component material | stainless steel | Form | A | Item | Snap lock |
---|---|---|---|---|---|
Main colour | black | Version 2 | snap-in | B=Width | 25.2 |
B1 | 22.1 | H=Height | 13 | H1 = Total holding area | 6.7 |
H2 | 2 | H3 | 22.4 | L=Length | 31 |
L1 | 35.3 | L2 | 4 | L3 | 22 |
L4 | 8.5 | R | max. 0.25 | Temperature range(°C) | -40 to 60 |
Steel code | 1.4310 | RoHS | yes | PL Edelstahl | no |
Weight (ERP)(kg) | 0.0100 |
This page is Snap lock schale, snap-in, form A mini, ABS (05596), part number 05596-42-1515250.
You can find the detail information about specifications and dimensions on part number 05596-42-1515250.
Part Number |
---|
05596-42-1215250 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | S = Door thickness in |
---|---|---|---|---|---|
4.14 € | 1 | 4 Days | 1.2 |