Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05596-44-10926340 |
05596-44-11326340 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | S = Door thickness in | |
---|---|---|---|---|---|
14.46 € | 1 | 4 Days | 0.9-1.2 | ||
14.46 € | 1 | 4 Days | 1.3-1.6 |
Loading...
Component material | Stainless steel | Form | A | Form definition | Lockable |
---|---|---|---|---|---|
Item | Snap lock | Main colour | Black | Version 2 | Snap-in |
B=Width(mm) | 34 | B1(mm) | 30.2 | B2(mm) | 17 |
H=Height(mm) | 24.6 | H1 = Total holding area(mm) | 6.7 | H2(mm) | 2 |
H3(mm) | 30.5 | L=Length(mm) | 61 | L1(mm) | 67.4 |
L2(mm) | 6.7 | L3(mm) | 12.5 | L4(mm) | 49 |
R(mm) | Max. 0.25 | Temperature range(°C) | -40 To 60 | Steel code | 1.4310 |
RoHS | Yes | PL Edelstahl | No | Weight (ERP)(kg) | 0.0250 |