Manufacturer part number: 05596-44-01326340
Brand: NORELEM
Price: 6.04 €
Delivery time: 4 Days
S = Door thickness in: 1.3-1.6
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05596-44-01326340
Component material | stainless steel | Form | B | Form definition | not lockable |
---|---|---|---|---|---|
Item | Snap lock | Main colour | black | Version 2 | snap-in |
B=Width | 34 | B1 | 30.2 | B2 | 17 |
H=Height | 24.6 | H1 = Total holding area | 6.7 | H2 | 2 |
H3 | 30.5 | L=Length | 61 | L1 | 67.4 |
L2 | 6.7 | L3 | 12.5 | L4 | 49 |
R | max. 0.25 | Temperature range(°C) | -40 to 60 | Steel code | 1.4310 |
RoHS | yes | PL Edelstahl | no | Weight (ERP)(kg) | 0.0140 |
This page is Snap lock schale, snap-in, form B not lockable (05596), part number 05596-44-01326340.
You can find the detail information about specifications and dimensions on part number 05596-44-01326340.
Part Number |
---|
05596-44-00926340 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | S = Door thickness in |
---|---|---|---|---|---|
6.04 € | 1 | 4 Days | 0.9-1.2 |