Manufacturer part number: 05596-05-1112356055
Brand: NORELEM
Price: 105.21 €
Delivery time: 4 Days
Surface finish body: matt blasted
H7: 12.5
Screws: M4x20
S = Door thickness in: 12-22
Weight (ERP): 0.4190 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05596-05-1112356055
Main material | stainless steel A2 | Form | A | Form definition | lockable |
---|---|---|---|---|---|
Item | Snap lock | Version 1 | with grip | Version 2 | fold-down |
A | 19 | B=Width | 60 | B1 | 32 |
B2 | 5.4 | D=diameter | 49.5 | D1 | 50 |
D2 | 4.5 | F=retaining force(N) | 850 | F1=Tractive force(N) | 100 |
H=Height | 35.9 | H1 | 31.1 | H2 | 4.5 |
H3 | 30.5 | H4 | 25.5 | H5 | 14 |
H6 | 33 | L=Length | 41 | L1 | 5.6 |
L2 | 11 | L3 | 8.6 | Steel code | 1.4401 |
RoHS | yes | PL Edelstahl | yes |
This page is Snap lock with handle fold-down, form A lockable, stainless steel (05596), part number 05596-05-1112356055.
You can find the detail information about specifications and dimensions on part number 05596-05-1112356055.
Part Number |
---|
05596-05-1102356044 |
05596-05-1102356055 |
05596-05-1112356044 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Surface finish body | H7 | Screws | S = Door thickness in | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|
105.21 € | 1 | 4 Days | polished | 23 | M4x6 | 2-12 | 0.4480 | ||
105.21 € | 1 | 4 Days | matt blasted | 23 | M4x6 | 2-12 | 0.4480 | ||
105.21 € | 1 | 4 Days | polished | 12.5 | M4x20 | 12-22 | 0.4190 |