Latch with draw bail, fastening holes covered, form B, steel or stainless steel (05531) (05531-2520821)

Latch with draw bail, fastening holes covered, form B, steel or stainless steel (05531) 05531-2520821

Product Details:

Manufacturer part number: 05531-2520821

Brand: NORELEM

Price: 2.65

Delivery time: 4 Days


Technical Data:

Main material: Steel

Surface finish body: Electro zinc-plated, thick-coat passivated and sealed with top coat

Steel code: -

PL Edelstahl: No

Weight (ERP): 0.0560 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05531-2520821

Part Number
05531-2520821
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body Steel code PL Edelstahl Weight (ERP)
(kg)

2.65 €

1 4 Days SteelElectro zinc-plated, thick-coat passivated and sealed with top coat-No0.0560

Loading...

  1. 1

Basic information

Form B Item Latch Product type Standard
Version 1 With draw bail Version 2 Fastening holes covered Retaining force F1(N) 300
RoHS Yes

This page is Latch with draw bail, fastening holes covered, form B, steel or stainless steel (05531), part number 05531-2520821.
You can find the detail information about specifications and dimensions on part number 05531-2520821.

Variation of this product

Part Number
05531-2520822
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Surface finish body Steel code PL Edelstahl Weight (ERP)
(kg)

3.20 €

1 4 Days Stainless steelBright1.4301Yes0.0548

Tech Support