Latch with draw bail, fastening holes covered, form A, steel or stainless steel (05536) (05536-1520871)

Latch with draw bail, fastening holes covered, form A, steel or stainless steel (05536) 05536-1520871

Product Details:

Manufacturer part number: 05536-1520871

Brand: NORELEM

Price: 4.86

Delivery time: 4 Days


Technical Data:

Main material: steel

Steel code: -

Surface finish body: electro zinc-plated, thick-coat passivated and sealed with Top Coat

PL Edelstahl: no

Weight (ERP): 0.0983 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05536-1520871

Part Number
05536-1520871
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Surface finish body PL Edelstahl Weight (ERP)
(kg)

4.86 €

1 4 Days steel-electro zinc-plated, thick-coat passivated and sealed with Top Coatno0.0983

Loading...

  1. 1

Basic information

Form A Version 1 with draw bail Version 2 fastening holes covered
Item Latch Product type standard RoHS yes

This page is Latch with draw bail, fastening holes covered, form A, steel or stainless steel (05536), part number 05536-1520871.
You can find the detail information about specifications and dimensions on part number 05536-1520871.

Variation of this product

Part Number
05536-1520872
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Steel code Surface finish body PL Edelstahl Weight (ERP)
(kg)

9.43 €

1 4 Days stainless steel1.4301brightyes0.1016

Tech Support