Latch with swing bail, adjustable, fastening holes visible, form A standard (05552) (05552-1611452)

Latch with swing bail, adjustable, fastening holes visible, form A standard (05552) 05552-1611452

Product Details:

Manufacturer part number: 05552-1611452

Brand: NORELEM

Price: 42.31

Delivery time: 4 Days


Technical Data:

Main material: stainless steel

Surface finish body: bright

H=Height: 21

L=Length: 145

Steel code: 1.4301


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05552-1611452

Part Number
05552-1611452
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body H=Height L=Length Steel code PL Edelstahl Weight (ERP)
(kg)

42.31 €

1 4 Days stainless steelbright211451.4301yes0.1738

Loading...

  1. 1

Basic information

Form A Item Latch Product type standard
Version 1 with swing bail, adjustable Version 2 fastening holes visible Retaining force F1(N) 6500
RoHS yes

This page is Latch with swing bail, adjustable, fastening holes visible, form A standard (05552), part number 05552-1611452.
You can find the detail information about specifications and dimensions on part number 05552-1611452.

Variation of this product

Part Number
05552-1611451
05552-1611681
05552-1611682
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Surface finish body H=Height L=Length Steel code PL Edelstahl Weight (ERP)
(kg)

14.17 €

1 4 Days steelgalvanised21145-no0.1797

14.97 €

1 4 Days steelgalvanised36168-no0.1977

43.35 €

1 4 Days stainless steelbright361681.4301yes0.1901

Tech Support