Catch plate for latch, adjustable, form B, steel or stainless steel (05552) (05552-9254781)

Catch plate for latch, adjustable, form B, steel or stainless steel (05552) 05552-9254781

Product Details:

Manufacturer part number: 05552-9254781

Brand: NORELEM

Price: 0.91

Delivery time: 4 Days


Technical Data:

Main material: Steel

Surface finish body: Galvanised

Steel code: -

PL Edelstahl: No

Weight (ERP): 0.0567 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05552-9254781

Part Number
05552-9254781
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body Steel code PL Edelstahl Weight (ERP)
(kg)

0.91 €

1 4 Days SteelGalvanised-No0.0567

Loading...

  1. 1

Basic information

Form B Item Catch plate Version 1 For latch
Version 2 Adjustable L=Length(mm) 78 for Art. No. 05552 K0051
RoHS Yes

This page is Catch plate for latch, adjustable, form B, steel or stainless steel (05552), part number 05552-9254781.
You can find the detail information about specifications and dimensions on part number 05552-9254781.

Variation of this product

Part Number
05552-9254782
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Surface finish body Steel code PL Edelstahl Weight (ERP)
(kg)

2.62 €

1 4 Days Stainless steelBright1.4301Yes0.0564

Tech Support