Latch with hook clamp movable and adjustable, fastening holes visible, form A standard (05550) (05550-1421122)

Latch with hook clamp movable and adjustable, fastening holes visible, form A standard (05550) 05550-1421122

Product Details:

Manufacturer part number: 05550-1421122

Brand: NORELEM

Price: 13.33

Delivery time: 4 Days


Technical Data:

Main material: stainless steel

Steel code: 1.4301

Surface finish body: bright

PL Edelstahl: yes

Weight (ERP): 0.0820 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05550-1421122

Part Number
05550-1421122
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Surface finish body PL Edelstahl Weight (ERP)
(kg)

13.33 €

1 4 Days stainless steel1.4301brightyes0.0820

Loading...

  1. 1

Basic information

Form A Version 1 with hook clamp, movable and adjustable Version 2 fastening holes visible
Item Latch Product type standard Retaining force F1(N) 1000
RoHS yes

This page is Latch with hook clamp movable and adjustable, fastening holes visible, form A standard (05550), part number 05550-1421122.
You can find the detail information about specifications and dimensions on part number 05550-1421122.

Variation of this product

Part Number
05550-1421121
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Steel code Surface finish body PL Edelstahl Weight (ERP)
(kg)

6.94 €

1 4 Days steel-galvanisedno0.0911

Tech Support