Latch not lockable, fastening holes covered, zinc (05547) (05547-10-10076)

Latch not lockable, fastening holes covered, zinc (05547) 05547-10-10076

Product Details:

Manufacturer part number: 05547-10-10076

Brand: NORELEM

Price: 8.49

Delivery time: 4 Days


Technical Data:

B1: 24

L1: 16

H1: 8

H2: 4

Main colour: black


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05547-10-10076

Part Number
05547-10-10076
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B1 L1 H1 H2 Main colour B=Width E E2 H=Height L=Length Surface finish body Weight (ERP)
(kg)

8.49 €

1 4 Days 241684black321634.52176powder-coated0.1000

Loading...

  1. 1

Basic information

D 3.2 D1 3.2 L2 6
Main material zinc Version 1 not lockable Version 2 fastening holes covered
E1 12 Item Latch RoHS yes
PL Edelstahl no

This page is Latch not lockable, fastening holes covered, zinc (05547), part number 05547-10-10076.
You can find the detail information about specifications and dimensions on part number 05547-10-10076.

Variation of this product

Part Number
05547-10-10064
05547-10-20064
05547-10-20076
05547-10-30064
05547-10-30076
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B1 L1 H1 H2 Main colour B=Width E E2 H=Height L=Length Surface finish body Weight (ERP)
(kg)

6.44 €

1 4 Days 19.715.56.53.5black26.512301864.8powder-coated0.0688

7.48 €

1 4 Days 19.715.56.53.5-26.512301864.8high-gloss chromed0.0681

9.52 €

1 4 Days 241684-321634.72176high-gloss chromed0.1159

7.48 €

1 4 Days 19.715.56.53.5-26.512301864.8matt chromed0.0692

9.52 €

1 4 Days 241684-321634.92176matt chromed0.1159

Tech Support