Manufacturer part number: 05547-10-21076
Brand: NORELEM
Price: 12.08 €
Delivery time: 4 Days
B1: 24
L1: 16
H1: 8
H2: 4
Main colour: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05547-10-21076
Part Number
|
---|
05547-10-21076 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B1 | L1 | H1 | H2 | Main colour | B=Width | E | E2 | H=Height | L=Length | Surface finish body | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.08 € | 1 | 4 Days | 24 | 16 | 8 | 4 | - | 32 | 16 | 34.8 | 21 | 76 | high-gloss chromed | 0.1356 |
Loading...
D | 3.2 | D1 | 3.2 | L2 | 6 |
---|---|---|---|---|---|
Main material | zinc | Version 1 | lockable | Version 2 | fastening holes covered |
E1 | 12 | Item | Latch | RoHS | yes |
PL Edelstahl | no |
This page is Latch lockable, fastening holes covered, zinc (05547), part number 05547-10-21076.
You can find the detail information about specifications and dimensions on part number 05547-10-21076.
Configure
Basic Attributes
Main colour
B1
L1
H1
H2
B=Width
E
E2
H=Height
L=Length
Surface finish body
Filter by standard shipping days
Optional Attributes
Part Number |
---|
05547-10-11064 |
05547-10-11076 |
05547-10-21064 |
05547-10-31064 |
05547-10-31076 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B1 | L1 | H1 | H2 | Main colour | B=Width | E | E2 | H=Height | L=Length | Surface finish body | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.09 € | 1 | 4 Days | 19.7 | 15.5 | 6.5 | 3.5 | black | 26.5 | 12 | 30 | 18 | 64.8 | powder-coated | 0.0868 | ||
11.19 € | 1 | 4 Days | 24 | 16 | 8 | 4 | black | 32 | 16 | 34.6 | 21 | 76 | powder-coated | 0.1120 | ||
10.14 € | 1 | 4 Days | 19.7 | 15.5 | 6.5 | 3.5 | - | 26.5 | 12 | 30 | 18 | 64.8 | high-gloss chromed | 0.0870 | ||
10.14 € | 1 | 4 Days | 19.7 | 15.5 | 6.5 | 3.5 | - | 26.5 | 12 | 30 | 18 | 64.8 | matt chromed | 0.0878 | ||
12.08 € | 1 | 4 Days | 24 | 16 | 8 | 4 | - | 32 | 16 | 34.1 | 21 | 76 | matt chromed | 0.1366 |