Gear rack straight, square, steel (22420) (22420-015170X1000)

Gear rack straight, square, steel (22420) 22420-015170X1000

Product Details:

Manufacturer part number: 22420-015170X1000

Brand: NORELEM

Price: 72.28

Delivery time: 4 Days


Technical Data:

B=Width: 17

L Actual length: 1003.74

H1: 15.5

Module: 1.5

H=Height: 17


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22420-015170X1000

Part Number
22420-015170X1000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width L Actual length H1 Module H=Height L Nom. length PL Edelstahl Weight in kg (ERP)
(kg)

72.28 €

1 4 Days 171003.7415.51.5171000-2.1000

Loading...

  1. 1

Basic information

Version 1 straight Main material steel Item Gear Rack
Version 2 square Surface finish body bright RoHS yes

This page is Gear rack straight, square, steel (22420), part number 22420-015170X1000.
You can find the detail information about specifications and dimensions on part number 22420-015170X1000.

Variation of this product

Part Number
22420-010150X1000
22420-010150X2000
22420-010150X500
22420-015170X2000
22420-015170X500
22420-020200X1000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width L Actual length H1 Module H=Height L Nom. length PL Edelstahl Weight in kg (ERP)
(kg)

52.56 €

1 4 Days 151002.17141151000-1.6000

120.14 €

1 4 Days 152001.19141152000-3.3000

26.37 €

1 4 Days 15499.5114115500-0.8000

144.44 €

1 4 Days 172002.7715.51.5172000-4.1000

36.23 €

1 4 Days 17499.5115.51.517500-1.0000

65.49 €

1 4 Days 201005.31182201000-2.7400

Tech Support