Gear rack straight, round, stainless steel (22425) (22425-20-110060X1000)

Gear rack straight, round, stainless steel (22425) 22425-20-110060X1000

Product Details:

Manufacturer part number: 22425-20-110060X1000

Brand: NORELEM

Price: 175.89

Delivery time: 4 Days


Technical Data:

B=Width: 6

H1: 9

Module: 1

H=Height: 10

L=Length: 1000


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22425-20-110060X1000

Part Number
22425-20-110060X1000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width H1 Module H=Height L=Length D Weight in kg (ERP)
(kg)

175.89 €

1 4 Days 691101000100.5800

Loading...

  1. 1

Basic information

Version 1 straight Main material stainless steel Item Gear Rack
Version 2 round Surface finish body bright RoHS yes
PL Edelstahl yes

This page is Gear rack straight, round, stainless steel (22425), part number 22425-20-110060X1000.
You can find the detail information about specifications and dimensions on part number 22425-20-110060X1000.

Variation of this product

Part Number
22425-20-110060X2000
22425-20-115090X1000
22425-20-115090X2000
22425-20-120120X1000
22425-20-120120X2000
22425-20-125150X1000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width H1 Module H=Height L=Length D Weight in kg (ERP)
(kg)

287.81 €

1 4 Days 691102000101.2100

177.23 €

1 4 Days 913.51.5151000151.2800

335.80 €

1 4 Days 913.51.5152000152.5600

181.22 €

1 4 Days 12182201000202.2800

362.44 €

1 4 Days 12182202000204.5200

215.86 €

1 4 Days 1522.52.5251000253.5600

Tech Support