Gear rack straight, round, steel (22425) (22425-020120X500)

Gear rack straight, round, steel (22425) 22425-020120X500

Product Details:

Manufacturer part number: 22425-020120X500

Brand: NORELEM

Price: 83.67

Delivery time: 4 Days


Technical Data:

B=Width: 12

H1: 18

Module: 2

H=Height: 20

L=Length: 500


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22425-020120X500

Part Number
22425-020120X500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width H1 Module H=Height L=Length D Weight in kg (ERP)
(kg)

83.67 €

1 4 Days 1218220500201.1400

Loading...

  1. 1

Basic information

Version 1 straight Main material steel Item Gear Rack
Version 2 round Surface finish body bright RoHS yes

This page is Gear rack straight, round, steel (22425), part number 22425-020120X500.
You can find the detail information about specifications and dimensions on part number 22425-020120X500.

Variation of this product

Part Number
22425-015090X1000
22425-015090X2000
22425-015090X500
22425-025150X1000
22425-025150X2000
22425-025150X500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width H1 Module H=Height L=Length D Weight in kg (ERP)
(kg)

130.77 €

1 4 Days 913.51.5151000151.2800

261.51 €

1 4 Days 913.51.5152000152.5600

78.47 €

1 4 Days 913.51.515500150.6400

162.14 €

1 4 Days 1522.52.5251000253.5600

324.27 €

1 4 Days 1522.52.5252000257.2000

94.12 €

1 4 Days 1522.52.525500251.7800

Tech Support