Gear rack straight, square, steel (22421) (22421-020200X2000)

Gear rack straight, square, steel (22421) 22421-020200X2000

Product Details:

Manufacturer part number: 22421-020200X2000

Brand: NORELEM

Price: 136.98

Delivery time: 4 Days


Technical Data:

B=Width: 20

L Actual length: 2004.34

H1: 18

Module: 2

H=Height: 20


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22421-020200X2000

Part Number
22421-020200X2000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width L Actual length H1 Module H=Height L Nom. length Weight in kg (ERP)
(kg)

136.98 €

1 4 Days 202004.341822020005.6000

Loading...

  1. 1

Basic information

Version 1 straight Main material steel Item Gear Rack
Version 2 square Surface finish body Case hardened, bright RoHS yes
PL Edelstahl no

This page is Gear rack straight, square, steel (22421), part number 22421-020200X2000.
You can find the detail information about specifications and dimensions on part number 22421-020200X2000.

Variation of this product

Part Number
22421-020200X1000
22421-025250X1000
22421-025250X2000
22421-030300X1000
22421-030300X2000
22421-040400X1000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width L Actual length H1 Module H=Height L Nom. length Weight in kg (ERP)
(kg)

89.78 €

1 4 Days 201005.311822010002.8000

127.21 €

1 4 Days 251005.3122.52.52510004.4000

216.76 €

1 4 Days 252002.7722.52.52520008.0000

138.28 €

1 4 Days 301008.452733010005.3000

248.84 €

1 4 Days 302007.482733020009.6000

188.37 €

1 4 Days 401005.313644010006.0000

Tech Support