Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width | L Actual length | H1 | Module | H=Height | L Nom. length | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|
135.92 € | 1 | 4 Days | 15 | 1002.17 | 14 | 1 | 15 | 1000 | 1.6300 | ||
287.81 € | 1 | 4 Days | 15 | 2001.19 | 14 | 1 | 15 | 2000 | 3.3000 | ||
163.10 € | 1 | 4 Days | 17 | 1003.74 | 15.5 | 1.5 | 17 | 1000 | 2.0200 | ||
345.37 € | 1 | 4 Days | 17 | 2002.77 | 15.5 | 1.5 | 17 | 2000 | 4.1000 | ||
206.28 € | 1 | 4 Days | 20 | 1005.31 | 18 | 2 | 20 | 1000 | 2.7400 | ||
401.10 € | 1 | 4 Days | 20 | 2004.34 | 18 | 2 | 20 | 2000 | 5.6000 | ||
235.58 € | 1 | 4 Days | 25 | 1005.31 | 22.5 | 2.5 | 25 | 1000 | 4.4000 | ||
443.46 € | 1 | 4 Days | 25 | 2007.77 | 22.5 | 2.5 | 25 | 2000 | 8.7000 | ||
298.48 € | 1 | 4 Days | 30 | 1008.45 | 27 | 3 | 30 | 1000 | 6.3000 | ||
596.95 € | 1 | 4 Days | 30 | 2007.48 | 27 | 3 | 30 | 2000 | 12.6000 | ||
447.71 € | 1 | 4 Days | 40 | 1005.31 | 36 | 4 | 40 | 1000 | 11.2000 | ||
895.44 € | 1 | 4 Days | 40 | 2010.62 | 36 | 4 | 40 | 2000 | 22.4000 |
Loading...
Version 1 | straight | Main material | stainless steel | Item | Gear Rack |
---|---|---|---|---|---|
Version 2 | square | Surface finish body | bright | RoHS | yes |
PL Edelstahl | yes |
Configure
Basic Attributes
B=Width
L Actual length
H1
Module
H=Height
L Nom. length
Filter by standard shipping days
Optional Attributes