Link, form S link with cotter pin, steel (22200) (22200-51140340)

Link, form S link with cotter pin, steel (22200) 22200-51140340

Product Details:

Manufacturer part number: 22200-51140340

Brand: NORELEM

Price: 4.71

Delivery time: 4 Days


Technical Data:

P: 31.75

ISO No.: 20 B-1

Suitable for chains: 1 1/4 x 3/4

Weight in kg (ERP): 0.1089 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22200-51140340

Part Number
22200-51140340
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
P ISO No. Suitable for chains Weight in kg (ERP)
(kg)

4.71 €

1 4 Days 31.7520 B-11 1/4 x 3/40.1089

Loading...

  1. 1

Basic information

Version 1 1x Main material steel Item Link
DIN ISO DIN ISO 606 Form S Form definition link with cotter pin
RoHS yes PL Edelstahl no

This page is Link, form S link with cotter pin, steel (22200), part number 22200-51140340.
You can find the detail information about specifications and dimensions on part number 22200-51140340.

Variation of this product

Part Number
22200-51121000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
P ISO No. Suitable for chains Weight in kg (ERP)
(kg)

10.76 €

1 4 Days 38.124 B-11 1/2 x 10.2624

Tech Support