Link, form L offset link with split pin, steel (22200) (22200-40340716)

Link, form L offset link with split pin, steel (22200) 22200-40340716

Product Details:

Manufacturer part number: 22200-40340716

Brand: NORELEM

Price: 2.25

Delivery time: 4 Days


Technical Data:

P: 19.05

ISO No.: 12 B-1

Suitable for chains: 3/4 x 7/16

Weight in kg (ERP): 0.0261 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22200-40340716

Part Number
22200-40340716
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
P ISO No. Suitable for chains Weight in kg (ERP)
(kg)

2.25 €

1 4 Days 19.0512 B-13/4 x 7/160.0261

Loading...

  1. 1

Basic information

Version 1 1x Main material steel Item Link
DIN ISO DIN ISO 606 Form L Form definition Connecting link with spring clip
RoHS yes PL Edelstahl no

This page is Link, form L offset link with split pin, steel (22200), part number 22200-40340716.
You can find the detail information about specifications and dimensions on part number 22200-40340716.

Variation of this product

Part Number
22200-40120516
22200-40380732
22200-40580308
22200-40800030
22200-41001702
22200-41121000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
P ISO No. Suitable for chains Weight in kg (ERP)
(kg)

1.52 €

1 4 Days 12.708 B-11/2 x 5/160.0102

1.12 €

1 4 Days 9.52506 B-13/8 x 7/320.0044

1.92 €

1 4 Days 15.87510 B-15/8 x 3/80.0167

1.88 €

1 4 Days 805 B-18.0 x 3.0mm0.0021

6.76 €

1 4 Days 25.416 B-11 x 17.02 mm0.0841

16.12 €

1 4 Days 38.124 B-11 1/2 x 10.3064

Tech Support